16.6.6 Interrupt Flags A

Name: INTFLAGSA
Offset: 0x05
Reset: 0x00
Property: -

Bit 76543210 
        EEREADY 
Access R/W 
Reset 0 

Bit 0 – EEREADY EEREADY Interrupt Flag

This flag is cleared by writing a ‘1’ to it, or when the EEPROM is busy

This flag is set when the EEPROM is ready to receive commands.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the EEREADY interrupt flag.

Note: This flag is set as soon as the EEPROM is ready after a Reset.