16.6.7 Interrupt Flags B

Name: INTFLAGSB
Offset: 0x06
Reset: 0x00
Property: Configuration Change Protection

Bit 76543210 
 COMPPARITYDPARITYAPARITYCEECC2EECC1FECC2FECC1 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 – COMP Comparator Mismatch Error Interrupt Flag

This flag is cleared by writing a ‘1’ to it.

Set when a mismatch between the duplicated ECC checkers is detected. This bit is routed to ERRCTRL.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the Comparator Mismatch Error interrupt flag.

Bit 6 – PARITYD Parity Data Error Interrupt Flag

This flag is cleared by writing a ‘1’ to it.

Set when a parity error on data to be written to NVM is detected. A bus error is returned to the bus initiator when this bit becomes set. This bit is routed to ERRCTRL.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the Parity Data Error interrupt flag.

Bit 5 – PARITYA Parity Address Error Interrupt Flag

This flag is cleared by writing a ‘1’ to it.

Set when a parity error on an address to be read or written is detected. A bus error is returned to the bus initiator when this bit becomes set. This bit is routed to ERRCTRL.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the Parity Address Error interrupt flag.

Bit 4 – PARITYC Parity Control Error Interrupt Flag

This flag is cleared by writing a ‘1’ to it.

Set when a parity error on bus control signals is detected. A bus error is returned to the bus initiator when this bit becomes set. This bit is routed to ERRCTRL.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the Parity Control Error interrupt flag.

Bit 3 – EECC2 EEPROM ECC Multi-bit Error Detected Interrupt Flag

This flag is cleared by writing a ‘1’ to it.

This flag is set when a 2-bit (or more) uncorrectable error or an error in the address part is detected. A bus error is returned to the bus initiator when this bit becomes set. This bit is routed to ERRCTRL.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the EEPROM ECC Multi-bit Error Detected interrupt flag.

Bit 2 – EECC1 EEPROM ECC 1-bit Error Detected Interrupt Flag

This flag is cleared by writing a ‘1’ to it.

This flag is set when a 1-bit correctable error in the data part is detected. This bit is routed to ERRCTRL.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the EEPROM ECC 1-bit Error Detected interrupt flag.

Bit 1 – FECC2 Flash ECC Multi-bit Error Detected Interrupt Flag

This flag is cleared by writing a ‘1’ to it.

This flag is set when a 2-bit (or more) uncorrectable error or an error in the address part is detected. A bus error is returned to the bus initiator when this bit becomes set. This bit is routed to ERRCTRL.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the Flash ECC Multi-bit Error Detected interrupt flag.

Bit 0 – FECC1 Flash ECC 1-bit Error Detected Interrupt Flag

This flag is cleared by writing a ‘1’ to it.

This flag is set when a 1-bit correctable error in the data part is detected. This bit is routed to ERRCTRL.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the Flash ECC 1-bit Error Detected interrupt flag.