16.6.8 Status
| Name: | STATUS |
| Offset: | 0x07 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ERROR[2:0] | FBUSY | EEBUSY | |||||||
| Access | R/W | R/W | R/W | R | R | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 6:4 – ERROR[2:0] Error Code
This bit field can be cleared by writing it to
‘0’.
| Value | Name | Description |
|---|---|---|
| 0x0 | NONE | No error |
| 0x1 | INVALIDCMD | The selected command is not supported |
| 0x2 | WRITEPROTECT | An attempt to write a section that is protected |
| 0x3 | CMDCOLLISION | A new write/erase command was selected when a write/erase command is already ongoing |
Bit 1 – FBUSY Flash Busy
1’ when a Flash programming operation is
ongoing.Bit 0 – EEBUSY EEPROM Busy
1’ when an EEPROM programming operation is
ongoing.