18.5.5 Main Clock Interrupt Flags
Attempting to write to this register without following the appropriate CCP unlock sequence will return a bus error.
| Name: | MCLKINTFLAGS |
| Offset: | 0x04 |
| Reset: | 0x0 |
| Property: | Configuration Change Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CFMD1 | CFMD0 | CFM1 | CFM0 | CFD1 | CFD0 | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 5 – CFMD1 Clock Frequency Measurement Done CFM1
Set when a measurement is done for CFM1.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit will clear the interrupt flag.
Bit 4 – CFMD0 Clock Frequency Measurement Done CFM0
Set when a measurement is done for CFM0.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit will clear the interrupt flag.
Bit 3 – CFM1 Clock Frequency Measurement Error Detected CFM1
Clock measurement failure on CFM1.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit will clear the interrupt flag.
Bit 2 – CFM0 Clock Frequency Measurement Error Detected CFM0
Clock measurement failure on CFM0.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit will clear the interrupt flag.
Bit 1 – CFD1 Clock Failure Detected CFD1
Clock failure on CFD1.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit will clear the interrupt flag.
Bit 0 – CFD0 Clock Failure Detected CFD0
Clock failure on CFD0.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit will clear the interrupt flag.