30.5.7 Window

Name: WINDOW
Offset: 0x0C
Reset: 0x00
Property: Configuration Change Protection (when enabled by CCP bit in the CTRLA register)

Bit 15141312111098 
 WINDOW[15:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 WINDOW[15:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – WINDOW[15:0] SWDT Window

The WINDOW register represents the 16-bit window value that determines when a CLEAR command can legally be received.

This register is writable only when the LOCK bit in the CTRLA register is ‘0’.