30.5.8 Command

Name: COMMAND
Offset: 0x0E
Reset: 0x00
Property: Configuration Change Protection (when enabled by the CCP bit or the LOCK bit in the CTRLA register)

Bit 76543210 
 COMMAND[7:0] 
Access WWWWWWWW 
Reset 00000000 

Bits 7:0 – COMMAND[7:0] SWDT Command

This bit field loads either a PRECLEAR command or a CLEAR command into the SWDT. All other commands are illegal. To successfully clear the SWDT, the commands must arrive in the correct sequence and at expected times.

ValueNameDescription
0x08 PRECLEAR Step 1 in the SWDT clearing sequence
0x10 CLEAR Step 2 in the SWDT clearing sequence