30.5.6 Reset Value

Name: RESET
Offset: 0x08
Reset: 0x00
Property: Configuration Change Protection (when enabled by CCP bit in the CTRLA register)

Bit 3130292827262524 
 RESET[31:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 RESET[31:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 RESET[31:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 RESET[31:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – RESET[31:0] SWDT Reset Value

The RESET register represents the 24-bit reset value as a 32-bit quantity (with the upper byte fixed at zero) for straightforward use with 32-bit data types.

This register is writable only when the LOCK bit in the CTRLA register is ‘0’.