30.5.5 Counter

Name: CNT
Offset: 0x04
Reset: 0x00
Property: -

Bit 3130292827262524 
 CNT[31:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 CNT[31:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 CNT[31:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 CNT[31:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – CNT[31:0] SWDT Counter

The CNT register represents the 24-bit counter value as a 32-bit quantity (with the upper byte fixed at zero) for straightforward use with 32-bit data types. The CNT register is not buffered by any TEMP registers so a readout may result in inconsistent bytes.