dsPIC33AK512MPS512 Family Features
The device names, pin counts, memory sizes and peripheral availability of each device are listed in Table . The following pages show their pinout diagrams.
| Product | Pins | Program Memory (Kbytes) | Data Memory (Kbytes) | General Purpose IOs/PPS | Remappable Peripherals | ADC Modules (12-bit) | ADC (External Analog Inputs) | Comparators with DACs | CRC (32-bit) | Crypto Accelerator | Current Sources | DAC Outputs | DMA (Channels) | PWM (with/without FEP) Outputs | I2C | Integrity Monitors | Op Amplifiers | PTG | QEI | Touch ADC Inputs | Packages | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BISS | CLC | Dedicated 32-Bit Timers | SCCP/MCCP(1) | SPI | UART | CAN FD | SENT | ||||||||||||||||||||||
| dsPIC33AK256MPSXXX Families with CAN FD and Crypto Accelerator | |||||||||||||||||||||||||||||
| dsPIC33AK256MPS505 | 48 | 256K | 64K | 31/31 | 1 | 10 | 3 | 8/1 | 4 | 3 | 2 | 2 | 5 | 18 | 8 | 1 | 1 | 4 | 2 | 8 | 8x2/4x2 | 3 | 16 | 3 | 1 | 4 | 18 | VQFN/TQFP | |
| dsPIC33AK256MPS506 | 64 | 256K | 64K | 45/45 | 1 | 10 | 3 | 8/1 | 4 | 3 | 2 | 2 | 5 | 23 | 8 | 1 | 1 | 4 | 2 | 8 | 8x2/4x2 | 3 | 16 | 3 | 1 | 4 | 24 | VQFN/TQFP | |
| dsPIC33AK256MPS508 | 80 | 256K | 64K | 59/59 | 1 | 10 | 3 | 8/1 | 4 | 3 | 2 | 2 | 5 | 25 | 8 | 1 | 1 | 4 | 2 | 8 | 8x2/4x2 | 3 | 16 | 3 | 1 | 4 | 32 | TQFP | |
| dsPIC33AK256MPS510 | 100 | 256K | 64K | 76/76 | 1 | 10 | 3 | 8/1 | 4 | 3 | 2 | 2 | 5 | 26 | 8 | 1 | 1 | 4 | 2 | 8 | 8x2/4x2 | 3 | 16 | 3 | 1 | 4 | 32 | TQFP | |
| dsPIC33AK256MPS512 | 128/129 | 256K | 64K | 98/98 | 1 | 10 | 3 | 8/1 | 4 | 3 | 2 | 2 | 5 | 26 | 8 | 1 | 1 | 4 | 2 | 8 | 8x2/4x2 | 3 | 16 | 3 | 1 | 4 | 32 | TQFP/TFBGA | |
| dsPIC33AK512MPSXXX Families with CAN FD and Crypto Accelerator | |||||||||||||||||||||||||||||
| dsPIC33AK512MPS505 | 48 | 512K | 64K | 31/31 | 1 | 10 | 3 | 8/1 | 4 | 3 | 2 | 2 | 5 | 18 | 8 | 1 | 1 | 4 | 2 | 8 | 8x2/4x2 | 3 | 16 | 3 | 1 | 4 | 18 | VQFN/TQFP | |
| dsPIC33AK512MPS506 | 64 | 512K | 64K | 45/45 | 1 | 10 | 3 | 8/1 | 4 | 3 | 2 | 2 | 5 | 23 | 8 | 1 | 1 | 4 | 2 | 8 | 8x2/4x2 | 3 | 16 | 3 | 1 | 4 | 24 | VQFN/TQFP | |
| dsPIC33AK512MPS508 | 80 | 512K | 64K | 59/59 | 1 | 10 | 3 | 8/1 | 4 | 3 | 2 | 2 | 5 | 25 | 8 | 1 | 1 | 4 | 2 | 8 | 8x2/4x2 | 3 | 16 | 3 | 1 | 4 | 32 | TQFP | |
| dsPIC33AK512MPS510 | 100 | 512K | 64K | 76/76 | 1 | 10 | 3 | 8/1 | 4 | 3 | 2 | 2 | 5 | 26 | 8 | 1 | 1 | 4 | 2 | 8 | 8x2/4x2 | 3 | 16 | 3 | 1 | 4 | 32 | TQFP | |
| dsPIC33AK512MPS512 | 128/129 | 512K | 64K | 98/98 | 1 | 10 | 3 | 8/1 | 4 | 3 | 2 | 2 | 5 | 26 | 8 | 1 | 1 | 4 | 2 | 8 | 8x2/4x2 | 3 | 16 | 3 | 1 | 4 | 32 | TQFP/TFBGA | |
| dsPIC33AK256MPSXXX Families with Crypto Accelerator | |||||||||||||||||||||||||||||
| dsPIC33AK256MPS205 | 48 | 256K | 64K | 31/31 | 1 | 10 | 3 | 8/1 | 4 | 3 | 0 | 2 | 5 | 18 | 8 | 1 | 1 | 4 | 2 | 8 | 8x2/4x2 | 3 | 16 | 3 | 1 | 4 | 18 | VQFN/TQFP | |
| dsPIC33AK256MPS206 | 64 | 256K | 64K | 45/45 | 1 | 10 | 3 | 8/1 | 4 | 3 | 0 | 2 | 5 | 23 | 8 | 1 | 1 | 4 | 2 | 8 | 8x2/4x2 | 3 | 16 | 3 | 1 | 4 | 24 | VQFN/TQFP | |
| dsPIC33AK256MPS208 | 80 | 256K | 64K | 59/59 | 1 | 10 | 3 | 8/1 | 4 | 3 | 0 | 2 | 5 | 25 | 8 | 1 | 1 | 4 | 2 | 8 | 8x2/4x2 | 3 | 16 | 3 | 1 | 4 | 32 | TQFP | |
| dsPIC33AK256MPS210 | 100 | 256K | 64K | 76/76 | 1 | 10 | 3 | 8/1 | 4 | 3 | 0 | 2 | 5 | 26 | 8 | 1 | 1 | 4 | 2 | 8 | 8x2/4x2 | 3 | 16 | 3 | 1 | 4 | 32 | TQFP | |
| dsPIC33AK256MPS212 | 128/129 | 256K | 64K | 98/98 | 1 | 10 | 3 | 8/1 | 4 | 3 | 0 | 2 | 5 | 26 | 8 | 1 | 1 | 4 | 2 | 8 | 8x2/4x2 | 3 | 16 | 3 | 1 | 4 | 32 | TQFP/TFBGA | |
| dsPIC33AK512MPSXXX Families with Crypto Accelerator | |||||||||||||||||||||||||||||
| dsPIC33AK512MPS205 | 48 | 512K | 64K | 31/31 | 1 | 10 | 3 | 8/1 | 4 | 3 | 0 | 2 | 5 | 18 | 8 | 1 | 1 | 4 | 2 | 8 | 8x2/4x2 | 3 | 16 | 3 | 1 | 4 | 18 | VQFN/TQFP | |
| dsPIC33AK512MPS206 | 64 | 512K | 64K | 45/45 | 1 | 10 | 3 | 8/1 | 4 | 3 | 0 | 2 | 5 | 23 | 8 | 1 | 1 | 4 | 2 | 8 | 8x2/4x2 | 3 | 16 | 3 | 1 | 4 | 24 | VQFN/TQFP | |
| dsPIC33AK512MPS208 | 80 | 512K | 64K | 59/59 | 1 | 10 | 3 | 8/1 | 4 | 3 | 0 | 2 | 5 | 25 | 8 | 1 | 1 | 4 | 2 | 8 | 8x2/4x2 | 3 | 16 | 3 | 1 | 4 | 32 | TQFP | |
| dsPIC33AK512MPS210 | 100 | 512K | 64K | 76/76 | 1 | 10 | 3 | 8/1 | 4 | 3 | 0 | 2 | 5 | 26 | 8 | 1 | 1 | 4 | 2 | 8 | 8x2/4x2 | 3 | 16 | 3 | 1 | 4 | 32 | TQFP | |
| dsPIC33AK512MPS212 | 128/129 | 512K | 64K | 98/98 | 1 | 10 | 3 | 8/1 | 4 | 3 | 0 | 2 | 5 | 26 | 8 | 1 | 1 | 4 | 2 | 8 | 8x2/4x2 | 3 | 16 | 3 | 1 | 4 | 32 | TQFP/TFBGA | |
Note:
- SCCP can be configured as a PWM with one output, input capture, output compare, two x 16-bit timers or one 32-bit timer.
| Product | Pins | Program Memory (Kbytes) | Data Memory (Kbytes) | General Purpose IOs/PPS | Remappable Peripherals | ADC Modules (12-bit) | ADCs (External Analog Inputs) | Comparators with DACs | CRC (32-bit) | Crypto Accelerator | Current Sources | DAC Outputs | DMA (Channels) | PWM (without FEP) Outputs | I2C | Integrity Monitors | Op Amplifiers | PTG | QEI | Touch ADC Inputs | Packages | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BISS | CLC | Dedicated 32-Bit Timers | SCCP/MCCP(1) | SPI | UART | CAN FD | SENT | |||||||||||||||||||||||
| dsPIC33AK256MCXXX Families with CAN FD | ||||||||||||||||||||||||||||||
| dsPIC33AK256MC505 | 48 | 256K | 64K | 31/31 | 1 | 10 | 3 | 8/1 | 4 | 3 | 2 | 2 | 5 | 18 | 4 | 1 | 0 | 4 | 2 | 8 | 12x2 | 3 | 16 | 3 | 1 | 4 | 18 | VQFN/TQFP | ||
| dsPIC33AK256MC506 | 64 | 256K | 64K | 45/45 | 1 | 10 | 3 | 8/1 | 4 | 3 | 2 | 2 | 5 | 23 | 4 | 1 | 0 | 4 | 2 | 8 | 12x2 | 3 | 16 | 3 | 1 | 4 | 24 | VQFN/TQFP | ||
| dsPIC33AK256MC508 | 80 | 256K | 64K | 59/59 | 1 | 10 | 3 | 8/1 | 4 | 3 | 2 | 2 | 5 | 25 | 4 | 1 | 0 | 4 | 2 | 8 | 12x2 | 3 | 16 | 3 | 1 | 4 | 32 | TQFP | ||
| dsPIC33AK256MC510 | 100 | 256K | 64K | 76/76 | 1 | 10 | 3 | 8/1 | 4 | 3 | 2 | 2 | 5 | 26 | 4 | 1 | 0 | 4 | 2 | 8 | 12x2 | 3 | 16 | 3 | 1 | 4 | 32 | TQFP | ||
| dsPIC33AK512MCXXX Families with CAN FD | ||||||||||||||||||||||||||||||
| dsPIC33AK512MC505 | 48 | 512K | 64K | 31/31 | 1 | 10 | 3 | 8/1 | 4 | 3 | 2 | 2 | 5 | 18 | 4 | 1 | 0 | 4 | 2 | 8 | 12x2 | 3 | 16 | 3 | 1 | 4 | 18 | VQFN/TQFP | ||
| dsPIC33AK512MC506 | 64 | 512K | 64K | 45/45 | 1 | 10 | 3 | 8/1 | 4 | 3 | 2 | 2 | 5 | 23 | 4 | 1 | 0 | 4 | 2 | 8 | 12x2 | 3 | 16 | 3 | 1 | 4 | 24 | VQFN/TQFP | ||
| dsPIC33AK512MC508 | 80 | 512K | 64K | 59/59 | 1 | 10 | 3 | 8/1 | 4 | 3 | 2 | 2 | 5 | 25 | 4 | 1 | 0 | 4 | 2 | 8 | 12x2 | 3 | 16 | 3 | 1 | 4 | 32 | TQFP | ||
| dsPIC33AK512MC510 | 100 | 512K | 64K | 76/76 | 1 | 10 | 3 | 8/1 | 4 | 3 | 2 | 2 | 5 | 26 | 4 | 1 | 0 | 4 | 2 | 8 | 12x2 | 3 | 16 | 3 | 1 | 4 | 32 | TQFP | ||
| dsPIC33AK256MCXXX Families | ||||||||||||||||||||||||||||||
| dsPIC33AK256MC205 | 48 | 256K | 64K | 31/31 | 1 | 10 | 3 | 8/1 | 4 | 3 | 0 | 2 | 5 | 18 | 4 | 1 | 0 | 4 | 2 | 8 | 12x2 | 3 | 16 | 3 | 1 | 4 | 18 | VQFN/TQFP | ||
| dsPIC33AK256MC206 | 64 | 256K | 64K | 45/45 | 1 | 10 | 3 | 8/1 | 4 | 3 | 0 | 2 | 5 | 23 | 4 | 1 | 0 | 4 | 2 | 8 | 12x2 | 3 | 16 | 3 | 1 | 4 | 24 | VQFN/TQFP | ||
| dsPIC33AK256MC208 | 80 | 256K | 64K | 59/59 | 1 | 10 | 3 | 8/1 | 4 | 3 | 0 | 2 | 5 | 25 | 4 | 1 | 0 | 4 | 2 | 8 | 12x2 | 3 | 16 | 3 | 1 | 4 | 32 | TQFP | ||
| dsPIC33AK256MC210 | 100 | 256K | 64K | 76/76 | 1 | 10 | 3 | 8/1 | 4 | 3 | 0 | 2 | 5 | 26 | 4 | 1 | 0 | 4 | 2 | 8 | 12x2 | 3 | 16 | 3 | 1 | 4 | 32 | TQFP | ||
| dsPIC33AK512MCXXX Families | ||||||||||||||||||||||||||||||
| dsPIC33AK512MC205 | 48 | 512K | 64K | 31/31 | 1 | 10 | 3 | 8/1 | 4 | 3 | 0 | 2 | 5 | 18 | 4 | 1 | 0 | 4 | 2 | 8 | 12x2 | 3 | 16 | 3 | 1 | 4 | 18 | VQFN/TQFP | ||
| dsPIC33AK512MC206 | 64 | 512K | 64K | 45/45 | 1 | 10 | 3 | 8/1 | 4 | 3 | 0 | 2 | 5 | 23 | 4 | 1 | 0 | 4 | 2 | 8 | 12x2 | 3 | 16 | 3 | 1 | 4 | 24 | VQFN/TQFP | ||
| dsPIC33AK512MC208 | 80 | 512K | 64K | 59/59 | 1 | 10 | 3 | 8/1 | 4 | 3 | 0 | 2 | 5 | 25 | 4 | 1 | 0 | 4 | 2 | 8 | 12x2 | 3 | 16 | 3 | 1 | 4 | 32 | TQFP | ||
| dsPIC33AK512MC210 | 100 | 512K | 64K | 76/76 | 1 | 10 | 3 | 8/1 | 4 | 3 | 0 | 2 | 5 | 26 | 4 | 1 | 0 | 4 | 2 | 8 | 12x2 | 3 | 16 | 3 | 1 | 4 | 32 | TQFP | ||
Note:
- SCCP can be configured as a PWM with one output, input capture, output compare, two x 16-bit timers or one 32-bit timer.