Qualification
- ACE-Q100 REV-H (Grade 2: -40°C to +85°C) Qualified
- AEC-Q100 REV-H (Grade 1: -40°C to +125°C) Planned
- AEC-Q100 REV-H (Grade 0: -40°C to +150°C) Planned
- TFBGA packaged device is planned for Grade 1.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.