30 Current Bias Generator (CBG)
The Current Bias Generator (CBG) module is a set of constant current sources that can be used for many purposes including pull-up detection and offset correction. The module is made up of four independent 10 µA outputs and four independent selectable sources ranging from 0-200 µA. The two classes of current source share a physical output pin on the device.