3 CPU
The dsPIC33AK512MPS512 family has a fixed-point fractional DSP engine supporting the Central Processing Unit (CPU). The CPU processes instructions out of program memory and utilizes system RAM to perform tasks and calculations. The CPU is interfaced to memory and peripherals through the bus matrix. The CPU supports coprocessors, including the Floating-Point Unit (FPU) for mathematical computation.
CPU key features:
- 32-bit Working Registers
- Unified Memory Map
- 5-Stage Instruction Pipeline
- Conditional Branching with Speculative Execution
- Instruction Prefetch Cache
- Mathematical Support
- Low Overhead Loop Support