Pinout I/O Descriptions
| Pin Name(1) | Pin Type | Buffer Type | PPS | Description |
|---|---|---|---|---|
|
AD1AN0 - AD1AN4 AD1ANN1 - AD1ANN2 AD2AN0 - AD2AN5 AD2ANN1 - AD2ANN2 AD3AN0 - AD3AN5 AD3ANN1 - AD3ANN2 AD4AN0 - AD4AN5 AD4ANN1 - AD4ANN2 AD5AN0 - AD5AN4 AD5ANN1 - AD5ANN2 |
I I I I I I I I I I |
Analog Analog Analog Analog Analog Analog Analog Analog Analog Analog |
No No No No No No No No No No |
ADC1 positive input channels ADC1 negative input channels ADC2 positive input channels ADC2 negative input channels ADC3 positive input channels ADC3 negative input channels ADC4 positive input channels ADC4 negative input channels ADC5 positive input channels ADC5 negative input channels |
| ADTRG31 | I | ST | Yes | ADC Trigger Input 31 |
|
CLKI CLKO |
I O |
ST/CMOS — |
No No |
External Clock (EC) source input. Always associated with OSCI pin function. Oscillator crystal output. Connects to the crystal or resonator in Crystal Oscillator mode. Optionally, it functions as CLKO in RC and EC modes. Always associated with OSCO pin function. |
| CVDTX0-CVDTX31 | O | — | No | — |
| CVDAN0-CVDAN31 | I | Analog | No | — |
|
OSCI OSCO |
I I/O |
ST/CMOS — |
No No |
Oscillator crystal input. ST buffer when configured in RC mode; CMOS otherwise. Oscillator crystal output. Connects to the crystal or resonator in Crystal Oscillator mode. Optionally, it functions as CLKO in RC and EC modes. |
| REFCLKI | I | ST | Yes | Reference clock input |
| REFCLKO | O | — | Yes | Reference clock output |
|
INT0 INT1 INT2 INT3 INT4 |
I I I I I |
ST ST ST ST ST |
No Yes Yes Yes Yes |
External Interrupt 0 External Interrupt 1 External Interrupt 2 External Interrupt 3 External Interrupt 4 |
|
IOCA[15:0] IOCB[15:0] IOCC[15:0] IOCD[15:0] IOCE[10:0] IOCF[3:0], IOCF[11:5] IOCG[2:0], IOCG[9:4] IOCH[2:0] |
I I I I I I I I |
ST ST ST ST ST ST ST ST |
No No No No No No No No | Interrupt-on-Change input for PORTA Interrupt-on-Change input for PORTB Interrupt-on-Change input for PORTC Interrupt-on-Change input for PORTD Interrupt-on-Change input for PORTE Interrupt-on-Change input for PORTF Interrupt-on-Change input for PORTGInterrupt-on-Change input for PORTH |
|
IOMAD[11:0] IOMBD[11:0] IOMAF[11:0] IOIMBF[11:0] |
O I I I |
ST ST ST ST | Yes Yes YesYes |
I/O Monitor Bank A Reference I/O Monitor Bank B Reference I/O Monitor Bank A Feedback I/O Monitor Bank B Feedback |
|
QEIA1 QEIB1 QEINDX1 QEIHOM1 QEICMP |
I I I I O |
ST ST ST ST — |
Yes Yes Yes Yes Yes |
QEI Input A1 QEI Input B1 QEI Index 1 input QEI Home 1 input QEI comparator output |
| RA0-RA15 | I/O | ST | No | PORTA is a bidirectional I/O port |
| RB0-RB15 | I/O | ST | No | PORTB is a bidirectional I/O port |
| RC0-RC15 | I/O | ST | No | PORTC is a bidirectional I/O port |
| RD0-RD15 | I/O | ST | No | PORTD is a bidirectional I/O port |
| RE0-RE15 | I/O | ST | No | PORTE is a bidirectional I/O port |
| RF0-RF15 | I/O | ST | No | PORTF is a bidirectional I/O port |
| RG[2:0], RG[9:4] | I/O | ST | No | PORTG is a bidirectional I/O port |
| RH[2:0] | I/O | ST | No | PORTH is a bidirectional I/O port |
| T1CK | I | ST | Yes | Timer1 external clock input |
|
U1CTS U1RTS U1RX U1TX U1DSR U1DTR |
I O I O I O |
ST — ST — ST — |
Yes Yes Yes Yes Yes Yes |
UART1 clear-to-send UART1 request-to-send UART1 receive UART1 transmit UART1 data-set-ready UART1 data-terminal-ready |
|
U2CTS U2RTS U2RX U2TX U2DSR U2DTR |
I O I O I O |
ST — ST — ST — |
Yes Yes Yes Yes Yes Yes |
UART2 Clear-to-Send UART2 Request-to-Send UART2 receive UART2 transmit UART2 Data-Set-Ready UART2 Data-Terminal-Ready |
|
U3CTS U3RTS U3RX U3TX U3DSR U3DTR |
I O I O I O |
ST — ST — ST — |
Yes Yes Yes Yes Yes Yes |
UART3 Clear-to-Send UART3 Request-to-Send UART3 receive UART3 transmit UART3 Data-Set-Ready UART3 Data-Terminal-Ready |
|
SENT1 SENT2 SENT1OUT SENT2OUT |
I I O O |
ST ST — — |
Yes Yes Yes Yes |
SENT1 input SENT2 input SENT1 output SENT2 output |
|
PTGTRG24 PTGTRG25 |
O O |
— — |
Yes Yes |
PTG Trigger Output 24 PTG Trigger Output 25 |
|
TCKI1-TCKI9 ICM1-ICM9 OCFA-OCFD OCM1-OCM9 |
I I I O |
ST ST — — |
Yes Yes Yes Yes |
SCCP/MCCP Timer Inputs 1 through 9 SCCP/MCCP Capture Inputs 1 through 9 SCCP/MCCP Fault Inputs A through D SCCP/MCCP Compare Outputs 1 through 9 |
|
SCK2 SDI2 SDO2 SS2 |
I/O I O I/O |
ST ST — ST |
Yes Yes Yes Yes |
Synchronous serial clock I/O for SPI2 SPI2 data in SPI2 data out SPI2 Client synchronization or frame pulse I/O |
|
SCK3 SDI3 SDO3 SS3 |
I/O I O I/O |
ST ST — ST |
Yes Yes Yes Yes |
Synchronous serial clock I/O for SPI3 SPI3 data in SPI3 data out SPI3 Client synchronization or frame pulse I/O |
|
SCL1 SDA1 ASCL1 ASDA1 |
I/O I/O I/O I/O |
ST ST ST ST |
No No No No |
Synchronous serial clock I/O for I2C1 Synchronous serial data I/O for I2C1 Alternate synchronous serial clock I/O for I2C1 Alternate synchronous serial data I/O for I2C1 |
|
SCL2 SDA2 ASCL2 ASDA2 |
I/O I/O I/O I/O |
ST ST ST ST |
No No No No |
Synchronous serial clock I/O for I2C2 Synchronous serial data I/O for I2C2 Alternate synchronous serial clock I/O for I2C2 Alternate synchronous serial data I/O for I2C2 |
|
BISS1SL BISS1GS | I I | ST ST | Yes Yes | BiSS1 return input BiSS1 get sense |
|
BISS1MO BISS1MA | O O | ST ST | Yes Yes | BiSS1 output BiSS1 clock |
|
TMS TCK TDI TDO |
I I I O |
ST ST ST — |
No No No No |
JTAG Test mode select pin JTAG test clock input pin JTAG test data input pin JTAG test data output pin |
|
PCI8-PCI18 PCI19-PCI22 PWMEA-PWMEF PWM1L-PWM8L(2) PWM1H-PWM8H(2) APWM1L-APWM4L APWM1H-APWM4H |
I I O O O O O |
ST ST — — — — — |
Yes Yes Yes Yes Yes Yes Yes |
PWM inputs 8 through 18 PWM inputs 19 through 22 PWM event outputs A through F PWM low outputs 1 through 8 PWM high outputs 1 through 8 APWM low outputs 1 through 4 APWM high outputs 1 through 4 |
|
CLCINA-CLCIND CLC1OUT-CLC8OUT |
I O |
ST — |
Yes Yes |
CLC inputs A through D CLC outputs 1 through 8 |
|
CMP1A-CMP8A CMP1B-CMP8B CMP1C-CMP8C CMP1D-CMP5D CMP7D-CMP8D CMPNC-CMPNF CMP |
I I I I I I I |
Analog Analog Analog Analog Analog Analog Analog |
No No No No No No No |
Comparator channels 1A through 8A inputs Comparator channels 1B through 8B inputs Comparator channels 1C through 8C inputs Comparator channels 1D through 5D inputs Comparator channels 7D through 8D inputs All comparators negative inputs All comparators positive input |
|
DACOUT1 DACOUT2 |
O O |
— — |
No No |
DAC1 output voltage DAC2 output voltage |
|
IBIAS3, IBIAS2, IBIAS1, IBIAS0/ISRC3, ISRC2, ISRC1, ISRC0 |
O |
Analog |
No |
Constant-Current outputs 0 through 3 |
|
OA1IN+ OA1IN- OA1OUT OA2IN+ OA2IN- OA2OUT OA3IN+ OA3IN- OA3OUT |
I I O I I O I I O |
— — — — — — — — — |
No No No No No No No No No |
Op Amp 1+ input Op Amp 1- input Op Amp 1 output Op Amp 2+ input Op Amp 2- input Op Amp 2 output Op Amp 3+ input Op Amp 3- input Op Amp 3 output |
| UREF | O | — | No | UREF output |
|
PGD1 PGC1 PGD2 PGC2 PGD3 PGC3 |
I/O I I/O I I/O I |
ST ST ST ST ST ST |
No No No No No No |
Data I/O pin for programming/debugging communication channel 1 Clock input pin for programming/ debugging communication channel 1 Data I/O pin for programming/ debugging communication channel 2 Clock input pin for programming/ debugging communication channel 2 Data I/O pin for programming/ debugging communication channel 3 Clock input pin for programming/ debugging communication channel 3 |
| MCLR | I/P | ST | No | Master clear (Reset) input. This pin is an active-low Reset to the device. |
| AVDD | P | P | No | Positive supply for analog modules. This pin must be connected at all times. |
| AVSS | P | P | No | Ground reference for analog modules. This pin must be connected at all times. |
| VDD | P | — | No | Positive supply for peripheral logic and I/O pins |
| VSS | P | — | No | Ground reference for logic and I/O pins |
|
Legend: CMOS = CMOS compatible input or output; Analog = Analog input; P = Power; ST = Schmitt Trigger input with CMOS levels; O = Output; I = Input; PPS = Peripheral Pin Select; TTL = TTL input buffer Note:
| ||||