10 Interrupt Controller
The dsPIC33AK512MPS512 family interrupt controller reduces the numerous peripheral interrupt request signals to a single interrupt request signal to its CPU. The core supports a prioritized interrupt and trap exception scheme.
The interrupt controller has the following features:
- Interrupt Vector Table (IVT) for User Memory
- Reset Vector (Not Part of IVT)
- Eight Processor Traps
- Four Generic Traps + One Software Trap
- Seven User Selectable Priority Levels
- A Unique Vector for Each Interrupt or Exception in Full IVT Mode
- A Collapsed Vector for All Peripheral Interrupts
- Fixed Priority Within a Specified User Priority Level
- Software Can Generate Any Peripheral Interrupt
- Relocatable IVT (via IVTBASE Register)
- Support for Testability via INTTREG