High-Speed PWM
- Multiple PWM Generators
- dsPIC33AK512MPS512 Family
devices
- Eight pair (16 output) generators with Fine Edge Placement (FEP) resolution down to 78 ps
- Four pair (eight output) generators with resolution down to 1.25 ns
- dsPIC33AK512MC510 Family
devices
- Twelve pair (24 output) generators with resolution down to 1.25 ns
- dsPIC33AK512MPS512 Family
devices
- Dead Time for Rising and Falling Edges
- Dead-Time Compensation Supports Lower Speed Operation
- PWM Support for
- BLDC, PMSM, ACIM, SRM and stepper motors
- Constant on-time, hysteretic, Burst-mode power applications
- Fault and Current Limit Inputs
- Flexible Trigger Configuration for ADC Triggering