Analog Features
- Up to Eight 5 nS Analog
Comparators with 12-Bit PDM DACs
- Input multiplexing
- Slope compensation
- Up to two DAC output buffers
- Three Rail-to-Rail 100 MHz
Operational Amplifiers with
- 40V/μS slew rate
- 1mV offset (typical) with a calibration feature
- UREF Output Available for Op Amp Input Biasing
- Four Constant-Current Sources
- Integrated Touch Controller
- Independent from ADC processing capability
- Self and Mutual CVD Touch Modes support
- 18 to 32 Touch ADC RX inputs
- 8 to 32 Touch TX outputs