1 Device Overview
This document contains device-specific information for the dsPIC33AK512MPS512 Digital Signal Controller (DSC) family of devices.
dsPIC33AK512MPS512 devices contain Digital Signal Processor (DSP) functionality with a high-performance architecture and a Single and Double Precision Floating Point Unit (FPU). dsPIC33AK512MPS512 family devices have an internal low-voltage regulator to supply power to the core at 1.1V (typical).
Figure 1-1 shows a general block diagram of the core and peripheral modules of the dsPIC33AK512MPS512 family.
Note:
- Not all I/O pins or features are implemented on all device pinout configurations. See Pinout I/O Descriptions for specific implementations by pin count.
- Some peripheral I/Os are only accessible through Peripheral Pin Select (PPS).