25 Timers

The Timer module is a 32-bit timer that can be configured for both synchronous and asynchronous operations. The Timer module features include:

  • Asynchronous and Synchronous Operation
  • External Clock
  • Various Timer/Counter Modes