14 CAN Flexible Data-Rate (FD) Protocol Module
The CAN Flexible Data-Rate (FD) addresses the increasing demand for bandwidth on CAN buses. The two major enhancements over CAN 2.0B consist of:
- An increased data field of up to 64 data bytes (from a maximum eight data bytes for CAN 2.0B)
- An option to switch to faster bit rate after the arbitration field
Figure 14-1 shows the possible increase in net bit rate due to the higher Data Bit Rate (DBR) and increased data bytes per frame.
The CAN FD protocol is defined to allow CAN 2.0 messages and CAN FD messages to co-exist on the same bus. This does not imply that non-CAN FD controllers can be mixed with CAN FD controllers on the same bus. Non-CAN FD controllers will generate error frames while receiving a CAN FD message.