43 Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
| Device: |
dsPIC33AK512MPS512 dsPIC33AK512MPS510, dsPIC33AK512MPS508, dsPIC33AK512MPS506, dsPIC33AK512MPS505, dsPIC33AK256MPS512, dsPIC33AK256MPS510, dsPIC33AK256MPS508, dsPIC33AK256MPS506, dsPIC33AK256MPS505, dsPIC33AK512MPS212, dsPIC33AK512MPS210, dsPIC33AK512MPS208, dsPIC33AK512MPS206, dsPIC33AK512MPS205, dsPIC33AK256MPS212, dsPIC33AK256MPS210, dsPIC33AK256MPS208, dsPIC33AK256MPS206, dsPIC33AK256MPS205, dsPIC33AK512MC510, dsPIC33AK512MC508, dsPIC33AK512MC506, dsPIC33AK512MC505, dsPIC33AK256MC510, dsPIC33AK256MC508, dsPIC33AK256MC506, dsPIC33AK256MC505, dsPIC33AK512MC210, dsPIC33AK512MC208, dsPIC33AK512MC206, dsPIC33AK512MC205, dsPIC33AK256MC210, dsPIC33AK256MC208, dsPIC33AK256MC206, dsPIC33AK256MC205 | |
| Architecture: | 33A | = 32-bit Digital Signal Controller (DSC) |
| Single/Dual Core: | K | = Single-Core Device |
| Sub-Family: | MC | = Motor Control and General Purpose Real-Time Control |
| MPS | = Motor Control, Power Supply, and Sensing and Control | |
| 2 | Does not include CAN-FD | |
| 5 | CAN-FD module included | |
| Pin Count: | 05 | = 48 |
| 06 | = 64 | |
| 08 | = 80 | |
| 10 | = 100 | |
| 12 | = 128/129 | |
| Tape & Reel Option: | Blank | = Tube or Tray |
| T | = Tape & Reel | |
| Temperature Range: | I | = -40°C to +85°C (Industrial) |
| E | = -40°C to +125°C (Extended) | |
| H | = -40°C to +150°C (High Temp) | |
| Package: | 2H | = TFBGA |
| M7 | = vQFN | |
| PT | = TQFP | |
- dsPIC33AK512MPS512-I/PT: dsPIC33, 32-Bit Core, 512-Kbyte Program Memory, 128-Pin, Industrial temperature, TQFP package.
- Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.
- Small form-factor packaging options may be available. Please check www.microchip.com/packaging for small-form factor package availability, or contact your local Sales Office.