Memory Features
- Up to 512 Kbytes of Program Flash
Memory
- Ten thousand erase/write cycle endurance
- Twenty years minimum data retention
- Self-programmable under software control
- Programmable code protection
- Flash Error Correcting Code (ECC)
- Dual Flash panel
- Live update support
- Programmable OTP regions
- Entire Flash OTP by ICSP™ write inhibit
- Separate 64x128-bit OTP for secure key storage
- Flash Built-In Self-Test (NVMBIST)
- Up to 64 Kbytes of Static RAM
Memory
- 8-channel hardware Direct Memory Access (DMA) module
- RAM Error Correcting Code (ECC)
- RAM Memory Built-In Self-Test (MBIST)