7.2.12 NVM ECC Error Address Register

Name: NVMECCEADDR
Offset: 0x302C

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 ADDR[23:16]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 ADDR[15:8]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 ADDR[7:4]      
Access R/WR/WR/WR/W 
Reset 0000 

Bits 23:4 – ADDR[23:4] ECC Address of Read Data bits

These bits register the location of the NVM read data when the SEC or DED bit is set in the NVMECCSTAT register.