7.2.4 NVM Write Data 1 Register

Note:
  1. This register is not writable when WR = 1.
  2. This register is readable only when NVMCON.WREN = 0.
  3. This register is not readable when NVMCON.WREN = 1. An attempted read will return (by convention) all ‘1’s.
  4. This register is cleared after a Flash write operation completes (when NVMCON.WR returns to ‘0’).
  5. This register is also mapped into the user address space as SLVDATAL.
Name: NVMDATA1
Offset: 0x300C
Reset: 0
Property: R/W

Bit 3130292827262524 
 DATA1[63:56]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 DATA1[55:48]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 DATA1[47:40]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 DATA1[39:32]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – DATA1[63:32]  NVM Write Data Register bits(1,2,3,4,5)