7.2.18 NVM ECC Syndrome Register

Note:
  1. The syndrome bit encoding indicates the Hamming code bit locations. This value is meaningful in single bit detection only.

Legend: HS = Hardware Settable

Name: NVMECCSYND
Offset: 0x3044

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 ECCSYND[7:0] 
Access R/HSR/HSR/HSR/HSR/HSR/HSR/HSR/HS 
Reset 00000000 

Bits 7:0 – ECCSYND[7:0]  Syndrome Value bits(1)

These bits register the syndrome value associated with the NVM read data (taking Fault injections into account) when the SEC or DED bit is set in the NVMECCSTAT register.