7.2.16 NVM ECC Error Data Register
Legend: HS = Hardware Settable
| Name: | NVMECCEDATA3 |
| Offset: | 0x303C |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| NVMEDATA3[127:120] | |||||||||
| Access | R/HS | R/HS | R/HS | R/HS | R/HS | R/HS | R/HS | R/HS | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| NVMEDATA3[119:112] | |||||||||
| Access | R/HS | R/HS | R/HS | R/HS | R/HS | R/HS | R/HS | R/HS | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| NVMEDATA3[111:104] | |||||||||
| Access | R/HS | R/HS | R/HS | R/HS | R/HS | R/HS | R/HS | R/HS | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NVMEDATA3[103:96] | |||||||||
| Access | R/HS | R/HS | R/HS | R/HS | R/HS | R/HS | R/HS | R/HS | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |