7.2.8 NVM ECC Control Register
Note:
- The LOCK bit is settable by software and can only be cleared via a Reset.
- If the ECCLOCK=
1, then the FLTINJ bit is a don’t care and the Fault injection function is disabled.
| Name: | NVMECCCON |
| Offset: | 0x301C |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ECCLOCK | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FLTINJ | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 11 – ECCLOCK ECC Fault Inject LOCK bit(1)
| Value | Description |
|---|---|
1 |
ECC Fault injection function is disabled. |
0 |
ECC Fault injection functionality is enabled. |
Bit 0 – FLTINJ Fault Injection Sequence Enable bit(2)
| Value | Description |
|---|---|
1 |
Enable the Fault injection to occur on NVM address match with ECCFADR. |
0 |
Fault injection is disabled. |