7.2.10 NVM ECC Fault Injection Pointer Register
| Name: | NVMECCFPTR |
| Offset: | 0x3024 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FLT2PTR[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FLT1PTR[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:8 – FLT2PTR[7:0] ECC Fault Injection Bit Pointer 2 bits
| Value | Description |
|---|---|
| 11111111-10001001 | No fault injection occurs. |
| 10001000 | Fault injection (bit inversion) occurs on bit 136 of ECC bit order. |
| ... | |
| 00000001 | Fault injection (bit inversion) occurs on bit 1 of ECC bit order. |
| 00000000 | Fault injection (bit inversion) occurs on bit 0 of ECC bit order. |
Bits 7:0 – FLT1PTR[7:0] ECC Fault Injection Bit Pointer 1 bits
| Value | Description |
|---|---|
| 11111111-10001001 | No fault injection occurs. |
| 10001000 | Fault injection (bit inversion) occurs on bit 136 of ECC bit order. |
| ... | |
| 00000001 | Fault injection (bit inversion) occurs on bit 1 of ECC bit order. |
| 00000000 | Fault injection (bit inversion) occurs on bit 0 of ECC bit order. |