7.2.7 NVM Source Data Address Register(1,2)

Note:
  1. This register is not writable when WR = 1.
  2. This address must be aligned to a RAM word address (word-aligned).
Name: NVMSRCADR
Offset: 0x3018

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 SRCADR[23:16]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 SRCADR[15:8]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SRCADR[7:2]    
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 23:2 – SRCADR[23:2] RAM Base Address register for Row Programming bits

The address is always on 32-bit word boundaries.