7.2.2 Nonvolatile Memory Lower Address Register(1)

Note:
  1. This register is not writable when WR = 1.

Legend: x = Bit is unknown

Name: NVMADR
Offset: 0x3004

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 NVMADR[23:16]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 NVMADR[15:8]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 NVMADR[7:4]      
Access R/WR/WR/WR/W 
Reset 0000 

Bits 23:4 – NVMADR[23:4]  NVM Address Register bits(1)

NVM Address register used to program a Flash word or Flash row or perform a page erase. During row programming, the address may point to any Flash word within the Flash row. The row programming always starts at the beginning of the Flash row. NVMADR [3:0] is hard coded to logic ‘0000’.