30.3.8 PTG Counter 1 Limit Register

Legend: R = Readable bit, W = Writable bit

Note:
  1. These bits are read-only when the module is executing step commands.
  2. The value read from these register bits depends on the PTGIVIS bit (PTGCON[8]). Refer to Control Register Access for more information.
Name: PTGC1LIM
Offset: 0x351C

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 PTGC1LIM[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PTGC1LIM[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – PTGC1LIM[15:0]  PTG Counter 1 Limit Register bits(1,2)

This register is used to specify the loop count for the PTGJMPC1 step command or as a Limit register for the General Purpose Counter 1.