30.3.9 PTG Adjust Register
Legend: R = Readable bit; W = Writable bit
Note:
- These bits are read-only when the module is executing step commands.
| Name: | PTGADJ |
| Offset: | 0x3520 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PTGADJ[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PTGADJ[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – PTGADJ[15:0] PTG Adjust Register bits(1)
This register holds the user-supplied data to be added to the PTGTxLIM, PTGCxLIM,
PTGSDLIM or PTGL0 register using the PTGADD command.