30.3.16 PTG Step Queue 4 Pointer Register

Legend: R = Readable bit, W = Writable bit

Note:
  1. These bits are read-only when the module is executing step commands.
  2. Refer to Table 30-5 for the step command encoding.
Name: PTGQUE4
Offset: 0x3540

Bit 3130292827262524 
 STEP19[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 STEP18[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 STEP17[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 STEP16[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – STEP19[7:0]  PTG Command Step 19 bits(1,2)

A queue location for storage of the STEP19 command byte.

Bits 23:16 – STEP18[7:0]  PTG Command Step 18 bits(1,2)

A queue location for storage of the STEP18 command byte.

Bits 15:8 – STEP17[7:0]  PTG Command Step 17 bits(1,2)

A queue location for storage of the STEP17 command byte.

Bits 7:0 – STEP16[7:0]  PTG Command Step 16 bits(1,2)

A queue location for storage of the STEP16 command byte.