30.3.10 PTG Literal 0 Register

Legend: R = Readable bit; W = Writable bit

Note:
  1. These bits are read-only when the module is executing step commands.
Name: PTGL0
Offset: 0x3524

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 PTGL0[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PTGL0[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – PTGL0[15:0]  PTG Literal 0 Register bits(1)

This register holds a 16-bit value to be written by the strobe output using the PTGCTRL command.