30.3.12 PTG Step Queue 0 Pointer Register

Legend: R = Readable bit, W = Writable bit

Note:
  1. These bits are read-only when the module is executing step commands.
  2. Refer to Table 30-5 for the step command encoding.
Name: PTGQUE0
Offset: 0x3530

Bit 3130292827262524 
 STEP3[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 STEP2[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 STEP1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 STEP0[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – STEP3[7:0]  PTG Command Step 3 bits(1,2)

A queue location for storage of the STEP3 command byte.

Bits 23:16 – STEP2[7:0]  PTG Command Step 2 bits(1,2)

A queue location for storage of the STEP2 command byte.

Bits 15:8 – STEP1[7:0]  PTG Command Step 1 bits(1,2)

A queue location for storage of the STEP1 command byte.

Bits 7:0 – STEP0[7:0]  PTG Command Step 0 bits(1,2)

A queue location for storage of the STEP0 command byte.