Jump to main content
30.3.5 PTG Timer1 Limit
Register
Legend: R = Readable bit, W = Writable bit
Note:
These bits are read-only when
the module is executing step commands.
The value read from these
register bits depends on the PTGIVIS bit (PTGCON[8]). Refer to Control Register Access for
more information.
Name: PTGT1LIM Offset: 0x3510
Bit 31 30 29 28 27 26 25 24 Access Reset
Bit 23 22 21 20 19 18 17 16 Access Reset
Bit 15 14 13 12 11 10 9 8 PTGT1LIM[15:8] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bit 7 6 5 4 3 2 1 0 PTGT1LIM[7:0] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bits 15:0 – PTGT1LIM[15:0]
PTG Timer1 Limit Register bits(1,2)
General purpose
Timer1 Limit register.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.