30.3.18 PTG Step Queue 6 Pointer Register

Legend: R = Readable bit, W = Writable bit

Note:
  1. These bits are read-only when the module is executing step commands.
  2. Refer to Table 30-5 for the step command encoding.
Name: PTGQUE6
Offset: 0x3548

Bit 3130292827262524 
 STEP27[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 STEP26[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 STEP25[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 STEP24[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – STEP27[7:0]  PTG Command Step 27 bits(1,2)

A queue location for storage of the STEP27 command byte.

Bits 23:16 – STEP26[7:0]  PTG Command Step 26 bits(1,2)

A queue location for storage of the STEP26 command byte.

Bits 15:8 – STEP25[7:0]  PTG Command Step 25 bits(1,2)

A queue location for storage of the STEP25 command byte.

Bits 7:0 – STEP24[7:0]  PTG Command Step 24 bits(1,2)

A queue location for storage of the STEP24 command byte.