30.3.2 PTG Broadcast Trigger Enable Register

Note:
  1. These bits are read-only when the module is executing step commands.
Name: PTGBTE
Offset: 0x3504

Bit 3130292827262524 
 PTGBTE[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 PTGBTE[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 PTGBTE[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PTGBTE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – PTGBTE[31:0]  PTG Broadcast Trigger Enable bits(1)

ValueDescription
1 Generates PTG output trigger corresponding to bit number when the broadcast command is executed.
0 Does not generate corresponding trigger when the broadcast command is executed.