30.3.7 PTG Counter 0 Limit Register

Legend: R = Readable bit, W = Writable bit

Note:
  1. These bits are read-only when the module is executing step commands.
  2. The value read from these register bits depends on the PTGIVIS bit (PTGCON[8]). Refer to Control Register Access for more information.
Name: PTGC0LIM
Offset: 0x3518

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 PTGC0LIM[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PTGC0LIM[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – PTGC0LIM[15:0]  PTG Counter 0 Limit Register bits(1,2)

This register is used to specify the loop count for the PTGJMPC0 step command or as a Limit register for the General Purpose Counter 0.