1.2.3.4.3 SYS_CMD_DELETE Function
1.2.3.4.3 C
bool SYS_CMD_DELETE(SYS_CMD_DEVICE_NODE* pDevNode);
1.2.3.4.3 Summary
Removes CMDIO parameters from the Command Processor System Service console.
1.2.3.4.3 Description
This function removes CMDIO parameters from the Command Processor System Service console.
1.2.3.4.3 Precondition
SYS_CMD_Initialize was successfully run once.
1.2.3.4.3 Parameters
None.
1.2.3.4.3 Returns
True - If the corresponding command device has been deleted.
False - Otherwise (no such node).
1.2.3.4.3 Remarks
None.