1.2.3.4.7 SYS_CMD_MESSAGE Function
1.2.3.4.7 C
void SYS_CMD_MESSAGE (const char* message)
1.2.3.4.7 Summary
Outputs a message to the Command Processor System Service console.
1.2.3.4.7 Description
This function outputs a message to the Command Processor System Service console.
1.2.3.4.7 Precondition
SYS_CMD_Initialize was successfully run once.
1.2.3.4.7 Parameters
None.
1.2.3.4.7 Returns
None.
1.2.3.4.7 Remarks
None.