1.2.3.4.13 SYS_CMD_READ_BUFFER_SIZE Macro

1.2.3.4.13 C

#define SYS_CMD_READ_BUFFER_SIZE 128

1.2.3.4.13 Summary

Command Processor System Service Read Buffer Size definition.

1.2.3.4.13 Description

This macro defines the maximum size of the command buffer.

1.2.3.4.13 Remarks

None.