1.2.3.4.4 SYS_CMD_READY_TO_READ Function

1.2.3.4.4 C

bool SYS_CMD_READY_TO_READ( void )

1.2.3.4.4 Summary

Allows upper layer application to confirm that the command module is ready to accept command input.

1.2.3.4.4 Description

This function allows upper layer application to confirm that the command module is ready to accept command input.

1.2.3.4.4 Precondition

SYS_CMD_Initialize was successfully run once.

1.2.3.4.4 Parameters

None.

1.2.3.4.4 Returns

True - Indicates command module is ready.

False - Indicates command module is not ready.

1.2.3.4.4 Remarks

None.