1.2.3.4.16 SYS_CMD_MSG_FNC Typedef

1.2.3.4.16 C

typedef void (*SYS_CMD_MSG_FNC)(const void* cmdIoParam, const char* str);

1.2.3.4.16 Summary

Identifies a message function API.

1.2.3.4.16 Description

Message function API. This handle identifies the interface structure of the message function API within the Command I/O encapsulation.

1.2.3.4.16 Remarks

None.