1.2.3.4.10 SYS_CMDIO_ADD Function
1.2.3.4.10 C
SYS_CMD_DEVICE_NODE* SYS_CMDIO_ADD(const SYS_CMD_API* opApi, const void* cmdIoParam, int unused)
1.2.3.4.10 Summary
Adds CMDIO parameters to the Command Processor System Service console.
1.2.3.4.10 Description
This function adds CMDIO Parameters to the Command Processor System Service console.
1.2.3.4.10 Precondition
SYS_CMD_Initialize was successfully run once.
1.2.3.4.10 Parameters
None.
1.2.3.4.10 Returns
None.
1.2.3.4.10 Remarks
None.