1.2.3.4.9 SYS_CMDIO_GET_HANDLE Function
1.2.3.4.9 C
SYS_CMD_DEVICE_NODE* SYS_CMDIO_GET_HANDLE(short num)
1.2.3.4.9 Summary
Gets the CMDIO Handle base via index.
1.2.3.4.9 Description
This function returns the handle for the CMDIO when supplied with an index.
1.2.3.4.9 Precondition
SYS_CMD_Initialize was successfully run once.
1.2.3.4.9 Parameters
Short num.
1.2.3.4.9 Returns
SYS_CMD_DEVICE_NODE Handle for the CMDIO - Indicates success.
NULL - Indicates not successful.
1.2.3.4.9 Remarks
None.