1.2.3.4.6 SYS_CMD_Tasks Function

1.2.3.4.6 C

bool SYS_CMD_Tasks( void )

1.2.3.4.6 Summary

Maintains the Command Processor System Service's internal state machine.

1.2.3.4.6 Description

This function is used to maintain the Command Processor System Service internal state machine.

1.2.3.4.6 Precondition

SYS_CMD_Initialize was successfully run once.

1.2.3.4.6 Parameters

None.

1.2.3.4.6 Returns

True - Indicates success.

False - Indicates an error occurred.

1.2.3.4.6 Remarks

None.