1.2.3.4.25 SYS_CMD_INIT Struct

1.2.3.4.25 C

typedef struct
{
    /* System module initialization */
    SYS_MODULE_INIT moduleInit;

    uint8_t consoleCmdIOParam;

    /* Console index to receive debug messages */
    SYS_MODULE_INDEX consoleIndex;

} SYS_CMD_INIT;

1.2.3.4.25 Summary

Identifies the system command initialize structure.

1.2.3.4.25 Description

This structure identifies the system command initialize structure.

1.2.3.4.25 Remarks

None.