1.2.3.4.20 SYS_CMD_GETC_FNC Typedef

1.2.3.4.20 C

typedef char (*SYS_CMD_GETC_FNC)(const void* cmdIoParam);

1.2.3.4.20 Summary

Identifies a get single character function API.

1.2.3.4.20 Description

Get Single Character function API. This handle identifies the interface structure of the get single character function API within the Command I/O encapsulation.

1.2.3.4.20 Remarks

None.