1.2.3.4.8 SYS_CMD_PRINT Function

1.2.3.4.8 C

void SYS_CMD_PRINT(const char *format, ...)

1.2.3.4.8 Summary

Outputs a printout to the Command Processor System Service console.

1.2.3.4.8 Description

This function outputs a printout to the Command Processor System Service console.

1.2.3.4.8 Precondition

SYS_CMD_Initialize was successfully run once.

1.2.3.4.8 Parameters

None.

1.2.3.4.8 Returns

None.

1.2.3.4.8 Remarks

None.