1.2.3.4.12 SYS_CMD_MAX_LENGTH Macro

1.2.3.4.12 C

#define SYS_CMD_MAX_LENGTH  80

1.2.3.4.12 Summary

Command Processor System Service Command Buffer Maximum Length definition.

1.2.3.4.12 Description

This macro defines the maximum length of the command buffer.

1.2.3.4.12 Remarks

None.